UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 7/8 ; Push Fit

Item code: 467126 In production

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Thread Standard (All) UNF
Fitting Style Push Fit
Full Material High Density Polyethylene
Material HDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 100

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Thread Standard (All) UNF
Fitting Style Push Fit
Full Material High Density Polyethylene
Material HDPE
Compatible Thread Sizes (All) 7/8
Overall Diameter 50.0 mm
Overall Height 24.0 mm
Threaded Length 14.0 mm
Material Flammability Standard UL94 V-0