Item code:
467125
Quantity | Unit price |
---|---|
100 - 999 | R 6,9215 |
1000 - 1999 | R 6,5836 |
2000 + | R 6,2348 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za and we will respond within 2 working days
Colour | Yellow |
---|---|
Compatible Thread Standard (All) | UNF |
Fitting Style | Push Fit |
Full Material | High Density Polyethylene |
Material | HDPE |
Compatible Thread Sizes (All) | 5/8 |
Overall Diameter | 50.0 mm |
Overall Diameter | 1.969 in |
Overall Height | 24.0 mm |
Overall Height | 0.945 in |
Threaded Length | 14.0 mm |
Threaded Length | 0.551 in |
Material Flammability Standard | UL94 V-0 |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue