DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Yellow HDPE threaded o-ring plug is fitted with a nitrile o-ring to protect 13/16” x 12 UNF threads from leakage with a water tight seal.
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | High Density Polyethylene |
Material Flammability Standard | UL94 V-0 |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1.3/16 in |
Threaded Length | 14.0 mm |
Threaded Length | 0.551 in |
Overall Diameter | 38.0 mm |
Overall Diameter | 1.496 in |
Overall Height | 22.6 mm |
Overall Height | 0.89 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue