DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on +27 (0) 11 314 8750 to discuss your requirements.
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | High Density Polyethylene |
Material Flammability Standard | UL94 V-0 |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 3/4 in |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Overall Diameter | 27.0 mm |
Overall Diameter | 1.063 in |
Overall Height | 21.9 mm |
Overall Height | 0.862 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue