Metric Threaded O-ring Plugs - Metric Threads 30.0 mm | 1.181 in Compatible Thread Sizes - M24 x 1.5 Push Fit

Item code: 467097 In production

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Thread Standard (All) Metric
Fitting Style Push Fit
Full Material High Density Polyethylene
Material HDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 20,9
25 - 124 R 10,44
125 - 249 R 5,23
250 - 2499 R 3,36
2500 - 4999 R 3,19
5000 + R 3,02
Standard pack: 250

Order any quantity

Total price:

R 20,90

1 x R 20,9

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Thread Standard (All) Metric
Fitting Style Push Fit
Full Material High Density Polyethylene
Material HDPE
Compatible Thread Sizes (All) M24 x 1.5
Overall Diameter 30.0 mm
Overall Height 20.4 mm
Threaded Length 12.0 mm
Material Flammability Standard UL94 V-2