Metric Threaded O-ring Plugs - Metric Threads 14.5 mm | 0.571 in Compatible Thread Sizes - M10 x 1.5 Push Fit

Item code: 467090 In production

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Thread Standard (All) Metric
Fitting Style Push Fit
Full Material High Density Polyethylene
Material HDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 500

Order in multiple of 500

SKU price information
Quantity Unit price
1 - 49 R 7,13
50 - 249 R 3,56
250 - 499 R 1,78
500 - 4999 R 1,14
5000 - 9999 R 1,09
10000 + R 1,03
Standard pack: 500

Order in multiple of 500

Total price:

R 7,13

1 x R 7,13

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Thread Standard (All) Metric
Fitting Style Push Fit
Full Material High Density Polyethylene
Material HDPE
Compatible Thread Sizes (All) M10 x 1.5
Overall Diameter 14.5 mm
Overall Height 19.2 mm
Threaded Length 12.0 mm
Material Flammability Standard UL94 V-2