DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on +27 (0) 11 314 8750 to discuss your requirements.
Material Flammability Standard | UL94 V-2 |
---|---|
Full Material | High Density Polyethylene |
Colour | Yellow |
Fitting Style | Push Fit |
Compatible Thread Sizes (All) | M12 x 1.0 |
Overall Diameter | 17.0 mm |
Overall Diameter | 0.669 in |
Overall Height | 17.2 mm |
Overall Height | 0.677 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue