DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Threaded O-Ring Plug ensures that the plug's tapered thread forms a tight seal with the threaded hole, preventing contaminants such as dirt, dust, and debris from entering. It can be installed with a spanner, screwdriver or by hand. It fits 13/4 x 11 BSP, GAS threads. Yellow made from HDPE.
Colour | Yellow |
---|---|
Full Material | High Density Polyethylene |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Compatible Thread Standard (All) | BSP |
Compatible Thread Sizes (All) | 1.3/4 |
Threaded Length | 15.0 mm |
Threaded Length | 0.591 in |
Overall Diameter | 62.0 mm |
Overall Diameter | 2.441 in |
Overall Height | 25.0 mm |
Overall Height | 0.984 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue