Compatible Thread Standard - BSP Threaded O-ring Plugs - BSP/Gas Threads Compatible Thread Standard - BSP Overall Diameter - 50.0 mm | 1.969 in Push Fit

Item code: 467135 In production

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Thread Standard (All) BSP
Fitting Style Push Fit
Material HDPE
Overall Diameter 50.0 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 37,76
25 - 124 R 18,88
125 - 249 R 9,44
250 - 2499 R 6,07
2500 - 4999 R 5,76
5000 + R 5,45
Standard pack: 250

Order any quantity

Total price:

R 37,76

1 x R 37,76

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Thread Standard (All) BSP
Fitting Style Push Fit
Material HDPE
Overall Diameter 50.0 mm
Overall Height 23.6 mm
Threaded Length 15.0 mm
Material Flammability Standard UL94 V-2