Key Latch - Material:Zinc Alloy Maximum Grip:30 mm | 1.181 in ; Key Type - 5.0 mm Double Bit ; Material - Zinc Alloy

Item code: 468349

In production
Specifications

Specifications

Imperial
Metric
Cam Material Die Cast Zinc Alloy
Finish Chrome Plated
Housing Material Die Cast Zinc Alloy
Latch Material Die Cast Zinc Alloy
Material Zinc Alloy
See all specs and customise
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
50 - 499 R 146,63
500 - 999 R 139,28
1000 + R 131,96
Standard pack: 50

Order in multiple of 50

Total price:

R 7 331,50

50 x R 146,63

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Finish Chrome Plated
Housing Material Die Cast Zinc Alloy
Latch Material Die Cast Zinc Alloy
Material Zinc Alloy
Certification IP65
Cam Length 45.0 mm
Maximum Compatible Door Thickness 20.0 mm
Maximum Grip 30 mm
Key Type 5.0 mm Double Bit
Mounting Hole Shape 22.2 x 20.2 mm
Special Features (All) IP65

Useful Information


Related products

Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; ...
Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; Material - PU
Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; Material - PU

Recommended Products

Key Latch - Material:Zinc Alloy Maximum Grip:30 mm | 1....
Key Latch - Material:Zinc Alloy Maximum Grip:30 mm | 1.181 in ; K...
Key Latch - Material:Zinc Alloy Maximum Grip:30 mm | 1.181 in ; Key Type - 8.0 mm Triangle ; Ma...
Locknuts - Compatible Locks - Quarter Turn ; Material - ...
Locknuts - Compatible Locks - Quarter Turn ; Material - Nylon
Locknuts - Compatible Locks - Quarter Turn ; Material - Nylon
Replacement Cam - Cam Depth - 3.0 mm | 0.118 in ; Cam Le...
Replacement Cam - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 45....
Replacement Cam - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - S...
Knob Latch - Maximum Grip - 24.5 mm | 0.965 in ; Latch M...
Knob Latch - Maximum Grip - 24.5 mm | 0.965 in ; Latch Material: D...
Knob Latch - Maximum Grip - 24.5 mm | 0.965 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Ali...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Alike ; Latch Material - Die Cast...
Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Typ...
Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: 7.0 mm ...
Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: 7.0 mm Triangle ; Head Diameter - 20....
Key Latch - Material:Zinc Alloy Maximum Grip:34.0 mm | ...
Key Latch - Material:Zinc Alloy Maximum Grip:34.0 mm | 1.339 in ;...
Key Latch - Material:Zinc Alloy Maximum Grip:34.0 mm | 1.339 in ; Key Type - 5.0 mm Double Bit ...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key T...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:5.0 mm Double Bit ; Finish - Black P...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:5.0 mm Double Bit ; Finish - Chrome ...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key T...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:5.0 mm Double Bit ; Finish - Black P...