Item code:
463866
Quantity | Unit price |
---|
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za and we will respond within 2 working days
Colour | Black |
---|---|
Fitting Style | Push Fit |
Head Shape | Round |
Material | Nylon |
Metal Prongs | No |
Compatible Wall Thickness Range | 1.5 - 2.0 mm | 0.079 in |
Compatible Outside Tube Diameter | 30.0 mm |
Compatible Outside Tube Diameter | 1.181 in |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue