Round Glide - 30.0 mm | 1.181 in Material - Nylon ; Colour - Black

Item code: 463864

In production
Specifications

Specifications

Imperial
Metric
Colour Black
Fitting Style Push Fit
Head Shape Round
Material Nylon
Metal Prongs No
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 800

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 800

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Head Shape Round
Material Nylon
Metal Prongs No
Compatible Wall Thickness Range 1.5 - 2.0 mm | 0.079 in
Compatible Outside Tube Diameter 30.0 mm
Head Diameter 30.0 mm
Maximum Compatible Wall Thickness 2.0 mm

Recommended Products

Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Socket Head Screw Cap - Compatible Screw Sizes - M6 ; Sh...
Socket Head Screw Cap - Compatible Screw Sizes - M6 ; Shaft Diamet...
Socket Head Screw Cap - Compatible Screw Sizes - M6 ; Shaft Diameter - 5.2 mm | 0.205 in ; Head ...
Round Tube Inserts - 40.0 mm | 1.575 in Material - LDPE...
Round Tube Inserts - 40.0 mm | 1.575 in Material - LDPE ; Colour ...
Round Tube Inserts - 40.0 mm | 1.575 in Material - LDPE ; Colour - Black
Natural PA Flat Washer - Inside Diameter 8.4 mm | 0.331 ...
Natural PA Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 17.0 m...
Natural PA Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 2.0 mm...
Tapered Cap - Outside Diameter Range 13.6 - 15.3 mm | 0....
Tapered Cap - Outside Diameter Range 13.6 - 15.3 mm | 0.535 - 0.60...
Tapered Cap - Outside Diameter Range 13.6 - 15.3 mm | 0.535 - 0.602 in ; Inside Diameter Range 1...
Unthreaded Spacer 8.2 mm | 0.323 in 18.0 mm | 0.709 in 1...
Unthreaded Spacer 8.2 mm | 0.323 in 18.0 mm | 0.709 in 10.0 mm | 0...
Unthreaded Spacer 8.2 mm | 0.323 in 18.0 mm | 0.709 in 10.0 mm | 0.394 in Natural
Unthreaded Spacer 6.2 mm | 0.244 in 10.0 mm | 0.394 in 5...
Unthreaded Spacer 6.2 mm | 0.244 in 10.0 mm | 0.394 in 5.0 mm | 0....
Unthreaded Spacer 6.2 mm | 0.244 in 10.0 mm | 0.394 in 5.0 mm | 0.197 in Natural
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in In...
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in Inside Height - 30.0 mm | 1.181 ...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Round Tube Inserts - 34.0 mm | 1.339 in Material - LDPE...
Round Tube Inserts - 34.0 mm | 1.339 in Material - LDPE ; Colour ...
Round Tube Inserts - 34.0 mm | 1.339 in Material - LDPE ; Colour - Black