T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.
Material: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Colour: Natural Series Code: SR6122, SR6101
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | W | Type | View | |
|---|---|---|---|---|---|---|---|
| R 109,1591 - R 109,1591 | Request the lead time here |
1.378 in
35.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
1
|
||
| R 85,0374 - R 85,0374 | Request the lead time here |
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
1
|
||
| Request the lead time here |
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
|
|||
| R 208,1633 - R 208,1633 | Request the lead time here |
2.874 in
73.0 mm
|
2.677 in
68.0 mm
|
0.945 in
24.0 mm
|
1
|
||
| R 31,0415 - R 33,5944 | Request the lead time here |
1.22 in
31.0 mm
|
1.142 in
29.0 mm
|
0.787 in
20.0 mm
|
|
||
| R 109,1591 - R 109,1591 | Request the lead time here |
1.535 in
39.0 mm
|
1.417 in
36.0 mm
|
0.787 in
20.0 mm
|
1
|
||
| R 138,3583 - R 138,3583 | 30 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
2.047 in
52.0 mm
|
0.866 in
22.0 mm
|
1
|
||
| R 210,6949 - R 210,6949 | Request the lead time here |
3.11 in
79.0 mm
|
2.913 in
74.0 mm
|
0.945 in
24.0 mm
|
1
|
||
| Request the lead time here |
4.055 in
103.0 mm
|
3.858 in
98.0 mm
|
0.945 in
24.0 mm
|
|
|||
| Request the lead time here |
2.874 in
73.0 mm
|
2.677 in
68.0 mm
|
0.945 in
24.0 mm
|
|
|||
| 10629246 | R 203,7827 - R 214,5066 | Request the lead time here |
3.465 in
88.0 mm
|
3.268 in
83.0 mm
|
0.945 in
24.0 mm
|
1
|
|
| R 72,3801 - R 82,707 | 73 In stock - Delivery conditions may apply, visit our FAQs |
3.583 in
91.0 mm
|
3.386 in
86.0 mm
|
0.945 in
24.0 mm
|
|
||
| Request the lead time here |
4.409 in
112.0 mm
|
4.094 in
104.0 mm
|
0.945 in
24.0 mm
|
|
|||
| R 194,1966 - R 194,1966 | Request the lead time here |
2.638 in
67.0 mm
|
2.52 in
64.0 mm
|
0.866 in
22.0 mm
|
1
|
||
| R 232,1001 - R 232,1001 | Request the lead time here |
4.409 in
112.0 mm
|
4.094 in
104.0 mm
|
0.945 in
24.0 mm
|
1
|
||
| Request the lead time here |
1.102 in
28.0 mm
|
1.024 in
26.0 mm
|
0.709 in
18.0 mm
|
|
|||
| R 49,766 - R 56,8485 | Request the lead time here |
2.165 in
55.0 mm
|
2.047 in
52.0 mm
|
0.866 in
22.0 mm
|
|
||
| Request the lead time here |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
0.787 in
20.0 mm
|
|
|||
| R 54,9069 - R 59,4374 | Request the lead time here |
2.323 in
59.0 mm
|
2.205 in
56.0 mm
|
0.866 in
22.0 mm
|
|
||
| Request the lead time here |
3.11 in
79.0 mm
|
1.85 in
47.0 mm
|
0.945 in
24.0 mm
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue