Menu Search

Stainless AISI Shaft 25.0 5750.0 +0,-13 316 Stainless Steel

25Ø Stainless AISI 316 Shafts are used in industries that demand very high corrosion resistance, strength, and durability. It can tolerate difficult conditions such as high-humidity chemicals. Used in applications involving high speeds and heavy loads, such as hot water systems, or surgical.
Essentra Part Number:

20328719

Manufacturer Part Number:

20328719

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 22 090,4874
10 + R 19 881,4581
Standard pack: 1

Order in multiple of 1

Total price:

R 22 090,49

1 x R 22 090,4874

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 25.0
l1 5750.0
Tolerance µ tol. h6 +0,-13
Material 316 Stainless Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us