Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 0,9226 - R 3,9091 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 3,7059 - R 10,3617 | 1496 In stock - Delivery conditions may apply, visit our FAQs |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
| R 4,0475 - R 5,2515 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 1,0024 - R 3,2913 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.079 in
2.0 mm
|
|
||
| R 1,7222 - R 3,711 | Request the lead time here |
0.787 in
20.0 mm
|
0.638 in
16.2 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 1,9729 - R 2,4931 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Yellow
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 4,7978 - R 10,3617 | Request the lead time here |
1.575 in
40.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| R 1,0472 - R 2,6692 | Request the lead time here |
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
| R 2,1905 - R 3,0755 | Request the lead time here |
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 11,3445 - R 22,9629 | 135 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
White
|
LDPE - PIR
|
Polished
|
0.197 in
5.0 mm
|
1
|
||
| R 10,8719 - R 11,0718 | 240 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
0.728 in
18.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| R 1,0287 - R 2,3032 | 836 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 1,7843 - R 2,5242 | Request the lead time here |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 12,0554 - R 21,7601 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| R 4,075 - R 14,5853 | Request the lead time here |
1.575 in
40.0 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 19,6679 - R 43,3054 | Request the lead time here |
3.15 in
80.0 mm
|
0.815 in
20.7 mm
|
Black
|
PE
|
Polished
|
0.138 in
3.5 mm
|
1
|
||
| R 2,5065 - R 5,4117 | Request the lead time here |
1.181 in
30.0 mm
|
0.756 in
19.2 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 1,4685 - R 5,0907 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 9,7032 - R 20,9488 | Request the lead time here |
1.969 in
50.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 1,7698 - R 2,4952 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1