Square Glide - Fitting Style - Push Fit ; Material - Cast Aluminium Alloy

Item code: PZAS300-2M12 In production

Polished Cast Aluminium Alloy Square Threaded Insert & Glide has a M12 threaded insert to accommodate adjustable leveing mounts and feet.

Specifications

Specifications

Imperial
Metric
Colour Natural
Finish Polished
Fitting Style Push Fit
Full Material Cast Aluminium Alloy
Head Shape Square
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 200

Order any quantity

SKU price information
Quantity Unit price
1 - 19 R 252,56
20 - 99 R 126,28
100 - 199 R 63,14
200 - 1999 R 40,56
2000 - 3999 R 38,53
4000 + R 36,5
Standard pack: 200

Order any quantity

Total price:

R 252,56

1 x R 252,56

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Polished
Fitting Style Push Fit
Full Material Cast Aluminium Alloy
Head Shape Square
Material Cast Aluminium Alloy
Threaded Centre Yes
Compatible Thread Sizes (All) M12
Compatible Outside Tube Diameter 30.0 mm
Compatible Tube Size 30.0 mm
Maximum Compatible Thickness 50.8 mm