Square Glide - Head Shape - Square Material - LDPE ; Colour - White

Item code: 056070060303 In production

White Eroded Square Insert & Glide is made of LDPE and fits gauge tubes with a wall thickness.

Specifications

Specifications

Imperial
Metric
Colour White
Finish Eroded
Fitting Style Push fit
Full Material High Density Polyethylene
Head Shape Square
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 10

Order in multiple of 10

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 10

Order in multiple of 10

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour White
Finish Eroded
Fitting Style Push fit
Full Material High Density Polyethylene
Head Shape Square
Material LDPE
Metal Prongs
Compatible Outside Tube Diameter 70.0 mm
Compatible Tube Size 70 mm
Head Height 5.0 mm
Insert Height 18.5 mm
Maximum Wall Thickness 4.0 mm