Square Glide - Head Shape - Square Material - LDPE ; Colour - Grey

Item code: 056010062003 In production

Grey Textured Square Insert & Glide is made of LDPE and fits 1.5-2.0 mm gauge tubes with a wall thickness.

Specifications

Specifications

Imperial
Metric
Colour Grey
Finish Textured
Fitting Style Push Fit
Full Material Low Density Polyethylene
Head Shape Square
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 500

Order in multiple of 500

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 500

Order in multiple of 500

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Finish Textured
Fitting Style Push Fit
Full Material Low Density Polyethylene
Head Shape Square
Material LDPE
Metal Prongs
Compatible Tube Gauge 1.5-2.0 mm
Compatible Outside Tube Diameter 10.0 mm
Compatible Tube Size 10.0 mm
Head Height 4.0 mm
Insert Height 11.5 mm
Maximum Wall Thickness 2.0 mm

Useful Information