Corner Hinge - Overall Length - 51.5 mm | 2.028 in ; Removability - Removable ; Colour - Copper;Natural

Item code: 468222 In production

This Corner Hinge has overall lenght of 51.5 mm | 2.028 in. Pin of this hinge has diameter of 4.0 mm | 0.157 in.

Specifications

Specifications

Imperial
Metric
Overall Length 51.5 mm
Pin Diameter 4.0 mm
Body Material Steel
Colour Copper;Natural
Finish Copper and Zinc Plated
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order any quantity

SKU price information
Quantity Unit price
1 - 9 R 292,78
10 - 49 R 146,4
50 - 99 R 73,2
100 - 999 R 47,03
1000 - 1999 R 44,67
2000 + R 42,33
Standard pack: 100

Order any quantity

Total price:

R 292,78

1 x R 292,78

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Overall Length 51.5 mm
Pin Diameter 4.0 mm
Body Material Steel
Colour Copper;Natural
Finish Copper and Zinc Plated
Full Material Steel
Mounting Method Weld
Mounting Orientation Right & Left handed
Pin Material Steel
Removability Removable
Special Features Spring Loaded

Useful Information