Quantity | Unit price |
---|---|
20 - 199 | R 121,7712 |
200 - 499 | R 77,7889 |
500 + | R 65,5737 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Fitting Style | Push In |
Type | 1 |
Body Length | 53.0 mm |
Body Length | 2.087 in |
Distance Between Fixing Holes | 32.0 mm |
Distance Between Fixing Holes | 1.26 in |
Hole Size | 6.0 mm |
Hole Size | 0.236 in |
Overall Width | 45.0 mm |
Overall Width | 1.772 in |
Pin Hole Diameter | 6.0 mm |
Pin Hole Diameter | 0.236 in |
Price per piece incl VAT | 7.1274 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue