Menu Search

Snap-Together Rivets - Male/Female Ratchet

In stock

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Series Code :SR1990

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
29 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Male Clip Shank Length  Maximum Compatible Panel Thickness Compatible Hole Diameter Range Female Washer Stem Length View
R 3,0604 - R 3,8293 Request the lead time here
White
LDPE
14 mm
10.0 mm
8.0 - 20.0 mm
6 mm
R 3,6031 - R 8,9439 Request the lead time here
Black
LDPE
44 mm
40.0 mm
8.0 - 20.0 mm
6 mm
R 3,8293 - R 9,496 Request the lead time here
White
LDPE
44 mm
46.0 mm
8.0 - 20.0 mm
12 mm
R 2,6383 - R 3,2865 Request the lead time here
Transparent
LDPE;PP
44.0 mm
40.0 mm
8.0 - 20.0 mm
6.0 mm
R 2,4121 - R 5,9626 Request the lead time here
Transparent
LDPE;PP
14.0 mm
18.0 mm
8.0 - 20.0 mm
12.0 mm
R 2,7287 - R 2,7287 280 In stock - Delivery conditions may apply, visit our FAQs
Transparent
LDPE;PP
22.0 mm
16.0 mm
1.0 - 5.0 mm
8.0 mm
R 2,8041 - R 3,4976 Request the lead time here
Transparent
LDPE;PP
44.0 mm
46.0 mm
8.0 - 20.0 mm
12.0 mm
R 2,382 - R 5,9074 800 In stock - Delivery conditions may apply, visit our FAQs
Transparent
LDPE;PP
28.0 mm
22.0 mm
8.0 - 20.0 mm
6.0 mm
R 4,0856 - R 8,1158 918 In stock - Delivery conditions may apply, visit our FAQs
White
LDPE
28 mm
22.0 mm
8.0 - 20.0 mm
6 mm
R 2,5026 - R 2,5026 Request the lead time here
Transparent
LDPE;PP
15.0 mm
8.0 mm
5.0 - 10.0 mm
R 2,5629 - R 6,2939 Request the lead time here
Transparent
LDPE;PP
28.0 mm
30.0 mm
8.0 - 20.0 mm
12.0 mm
R 2,2463 - R 2,8041 Request the lead time here
Transparent
LDPE;PP
14.0 mm
10.0 mm
8.0 - 20.0 mm
6.0 mm
R 3,3167 - R 8,171 Request the lead time here
White
LDPE
14 mm
18.0 mm
8.0 - 20.0 mm
12 mm
R 2,2463 - R 2,8041 Request the lead time here
White
LDPE;PP
22 mm
16.0 mm
5.0 - 10.0 mm
R 2,2463 - R 5,5761 Request the lead time here
Black
LDPE
22 mm
16.0 mm
5.0 - 10.0 mm
R 2,593 - R 5,14 1000 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE
15 mm
8.0 mm
5.0 - 10.0 mm
R 3,3167 - R 4,1157 1000 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE
14 mm
18.0 mm
8.0 - 20.0 mm
12 mm
R 4,372 - R 8,6679 Request the lead time here
White
LDPE
28 mm
30.0 mm
8.0 - 20.0 mm
12 mm
R 3,8293 - R 4,7941 Request the lead time here
Black
LDPE
44 mm
46.0 mm
8.0 - 20.0 mm
12 mm
R 3,8293 - R 7,6189 1000 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE
10.0 mm
8.0 - 20.0 mm
6 mm
  • of 2
Assembly Clip 6.0 mm 10.0 mm 0.787 in LDPE White

10309551

Price Range
R 3,8293 - R 3,0604

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
Assembly Clip 20.0 mm 40.0 mm 0.787 in LDPE Black

10309605

Price Range
R 8,9439 - R 3,6031

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    20.0 - 40.0 mm
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE White

10309537

Price Range
R 9,496 - R 3,8293

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Snap-Together Rivet 20.0 mm (DIA) 40.0 mm (PT) LDPE;PP Transparent

10309599

Price Range
R 3,2865 - R 2,6383

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    2.0 - 40.0 mm
Snap-Together Rivet 20.0 mm (DIA) 18.0 mm (PT) LDPE;PP Transparent

10309438

Price Range
R 5,9626 - R 2,4121

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Snap-Together Rivet 5.0 mm (DIA) 16.0 mm (PT) LDPE;PP Transparent

10309469

Price Range
R 2,7287 - R 2,7287

Stock Levels
280 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    1.0 - 5.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Snap-Together Rivet 20.0 mm (DIA) 46.0 mm (PT) LDPE;PP Transparent

10309513

Price Range
R 3,4976 - R 2,8041

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Snap-Together Rivet 20.0 mm (DIA) 22.0 mm (PT) LDPE;PP Transparent

10309568

Price Range
R 5,9074 - R 2,382

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Assembly Clip 6.0 mm 22.0 mm 0.787 in LDPE White

10309582

Price Range
R 8,1158 - R 4,0856

Stock Levels
918 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet 10.0 mm (DIA) 8.0 mm (PT) LDPE;PP Transparent

10309407

Price Range
R 2,5026 - R 2,5026

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Snap-Together Rivet 20.0 mm (DIA) 30.0 mm (PT) LDPE;PP Transparent

10309490

Price Range
R 6,2939 - R 2,5629

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Snap-Together Rivet 20.0 mm (DIA) 10.0 mm (PT) LDPE;PP Transparent

10309544

Price Range
R 2,8041 - R 2,2463

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE White

10309452

Price Range
R 8,171 - R 3,3167

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Assembly Clip 16.0 mm 16.0 mm 15.0 mm LDPE;PP White

10309483

Price Range
R 2,8041 - R 2,2463

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Assembly Clip 16.0 mm 16.0 mm 0.630 in LDPE Black

10309476

Price Range
R 5,5761 - R 2,2463

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Assembly Clip 8.0 mm 8.0 mm 0.630 in LDPE Black

10309414

Price Range
R 5,14 - R 2,593

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE Black

10309445

Price Range
R 4,1157 - R 3,3167

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Assembly Clip 12.0 mm 30.0 mm 0.787 in LDPE White

10106815

Price Range
R 8,6679 - R 4,372

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE Black

10309520

Price Range
R 4,7941 - R 3,8293

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Assembly Clip 6.0 mm 10.0 mm 0.787 in LDPE Black

10106822

Price Range
R 7,6189 - R 3,8293

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
  • Female Washer Head Height
    3 mm