Magnetic Catch - Overall Height - 5.8 mm | 0.228 in ; Overall Length - 10.2 mm | 0.402 in ; Overall Width - 9.4 mm | 0.37 in ;

Item code: 495243 740 In stock - Delivery conditions may apply, visit our FAQs

Snap in Magnetic Catch - Colour Black with overall height of 5.8 mm | 0.228 in and overall length of 10.2 mm and overall width of 9.4 mm | 0.37 in

Specifications

Specifications

Imperial
Metric
Overall Height 5.8 mm
Overall Length 10.2 mm
Overall Width 9.4 mm
Catch Mechanism Catch
Colour Black
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 73,7296
50 - 499 R 46,0961
500 - 999 R 42,5802
1000 + R 40,333
Standard pack: 50

Order any quantity

Total price:

R 73,73

1 x R 73,7296

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Overall Height 5.8 mm
Overall Length 10.2 mm
Overall Width 9.4 mm
Catch Mechanism Catch
Colour Black
Full Material Polyoxymethylene
Material POM
Mount Type Snap-in

Useful Information