551663
Quantity | Unit price |
---|---|
100 - 999 | R 8,978 |
1000 - 4999 | R 5,7908 |
5000 - 9999 | R 5,2132 |
10000 + | R 4,3396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible Panels | Thin |
Fitting Style | Snap Fit |
Full Material | Polyamide |
Rivet Type | Quarter Turn |
Type | 2 |
Closed Height | 5.5 mm |
Closed Height | 0.217 in |
Fixed Panel Hole Diameter Range | 6.0 mm | 0.236 in |
Removable Panel Hole Diameter Range | 6.0 mm | 0.236 in |
Panel Thickness | 4.0 mm |
Panel Thickness | 0.157 in |
Compatible Panel Thickness Range | 0.7 - 1.0 mm |
Compatible Panel Thickness Range | 0.028 - 0.039 in |
Base Depth | 9.0 mm |
Base Depth | 0.354 in |
Plunger Diameter | 7.5 mm |
Plunger Diameter | 0.295 in |
Head Diameter | 10.5 mm |
Head Diameter | 0.413 in |
Price per piece incl VAT | 0.5255 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue