Slottex Plug - Compatible Thread Standard - Metric Compatible Thread Sizes - M8 Head Type - Closed

Item code: 12139 In production

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Thread Standard (All) Metric
Fitting Style Threaded
Head Type Closed
Material HDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 5000

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 5000

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Thread Standard (All) Metric
Fitting Style Threaded
Head Type Closed
Material HDPE
Sealing No
Compatible Thread Sizes (All) M8
Nominal Head Size 10.0 mm
Overall Diameter 12.0 mm
Overall Height 14.0 mm
Full Material High Density Polyethylene

Useful Information