Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 131,0627 - R 218,5699 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
35.0
|
M5
|
||
| R 65,1354 - R 108,691 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
70.0
|
M8
|
||
| R 23,9556 - R 39,794 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
8.0
|
M4
|
||
| R 77,8061 - R 129,6769 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
25.0
|
M8
|
||
| R 100,5738 - R 167,689 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
55.0
|
M8
|
||
| R 102,5536 - R 171,0547 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
65.0
|
M8
|
||
| R 140,9617 - R 234,8042 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
55.0
|
M16
|
||
| R 327,6568 - R 546,2267 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
75.0
|
M20
|
||
| R 115,4223 - R 192,2385 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
110.0
|
M10
|
||
| R 148,8809 - R 248,0689 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
65.0
|
M12
|
||
| R 177,39 - R 295,7821 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
55.0
|
M12
|
||
| R 162,9375 - R 271,6285 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
75.0
|
M16
|
||
| R 192,4365 - R 320,7275 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
100.0
|
M5
|
||
| R 85,5273 - R 142,5456 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
55.0
|
M6
|
||
| R 155,2163 - R 258,7598 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
35.0
|
M6
|
||
| R 35,4384 - R 58,998 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
6.0
|
M4
|
||
| R 25,9354 - R 43,1596 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
12.0
|
M4
|
||
| R 84,5374 - R 140,9617 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
65.0
|
M5
|
||
| R 96,4162 - R 160,7597 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
75.0
|
M6
|
||
| R 138,586 - R 230,8446 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
80.0
|
M6