Item code:
209944001
Quantity | Unit price |
---|---|
1 - 199 | R 420,2533 |
200 + | R 199,7199 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za and we will respond within 2 working days
Leaf Thickness | 3.0 mm |
---|---|
Leaf Thickness | 0.118 in |
Maximum Torque | 2.3 Nm |
Maximum Torque | 2.3 Nm |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Overall Thickness | 10.0 mm |
Overall Thickness | 0.394 in |
Overall Width | 38.0 mm |
Overall Width | 1.496 in |
Colour | Black |
Finish | Black Coated |
Leaf Shape | Rectangular |
Material | Zinc Alloy |
Mounting Hole Depression | Countersunk |
Number of Mounting Holes | 4 |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue