Menu Search

Self Retaining Spacer

In production

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
22.2 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
12.7 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
15.9 mm
R 2,288 - R 2,5423 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
12.7 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
25.4 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
12.7 mm
R 2,777 - R 3,0857 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
7.9 mm
R 2,6359 - R 3,2052 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
22.2 mm
R 2,6359 - R 3,2052 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
4.8 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
7.9 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
25.4 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
9.5 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
9.5 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
9.5 mm
R 2,6359 - R 3,2052 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
19.1 mm
  • of 2
Screw & Lock Support 4.3 mm 22.2 mm UL94 V-2 Nylon 6/6

10028131

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028179

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.9 mm 12.7 mm UL94 V-2 Nylon 6/6

10028087

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028124

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.2 mm 12.7 mm UL94 V-2 Nylon 6/6

10027981

Price Range
R 2,5423 - R 2,288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.9 mm 25.4 mm UL94 V-2 Nylon 6/6

10028025

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 Nylon 6/6

10028247

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.2 mm 7.9 mm UL94 V-2 Nylon 6/6

10027936

Price Range
R 3,0857 - R 2,777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 22.2 mm UL94 V-2 Nylon 6/6

10027868

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 4.8 mm UL94 V-2 Nylon 6/6

10027905

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 Nylon 6/6

10028285

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 25.4 mm UL94 V-2 Nylon 6/6

10028148

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028223

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028216

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 Nylon 6/6

10028254

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028292

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.9 mm 9.5 mm UL94 V-2 Nylon 6/6

10028063

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 19.1 mm UL94 V-2 Nylon 6/6

10028100

Price Range
R 3,2052 - R 2,6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm