Concealed Hinge - Latch Material: Steel ; Mounting Orientation: Right Handed ; Colour - Natural

Item code: 491866 In production

Concealed Hinges with a right hand mounting orientation and a screw-on mounting method.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 1.0 mm
Offset Distance 18.0 mm
Overall Leaf Length 60.0 mm
Overall Width 18.0 mm
Pin Diameter 5.0 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 87,57
50 - 249 R 56,25
250 - 499 R 54,84
500 - 999 R 53,43
1000 + R 50,64
Standard pack: 250

Order any quantity

Total price:

R 87,57

1 x R 87,57

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.0 mm
Offset Distance 18.0 mm
Overall Leaf Length 60.0 mm
Overall Width 18.0 mm
Pin Diameter 5.0 mm
Colour Natural
Finish Zinc Plated
Mounting Method Screw
Mounting Orientation Right Handed
Pin Material Steel
Removability Removable

Useful Information