Menu Search

Screw Hook 1.343 in 26.0 lbs 304 Stainless Steel

Screw in Hook is quick and easy to install. It features a self-tapping design that can be easily screwed to a surface. Ideal for hanging plants, decorations or tools. Made from stainless steel material.
Item code:

SUG-554

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 50,6516
5 - 9 R 46,0469
10 - 19 R 41,8608
20 + R 38,0553
Standard pack: 1

Order in multiple of 1

Total price:

R 50,65

1 x R 50,6516

Add sample +

Specifications

Imperial
Metric
SKU attributes
Load Capacity 11.8 kg
Threaded End Length 20.0 mm
Hook Projection 40.5 mm
Material Stainless Steel
Hook Thickness 4.5 mm
Ball Point Diameter 7.5 mm
Overall Height 34.1 mm
Thread Size 5.5 mm
Screw Type Self Tapping

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us