Round Glide - Fitting Style - Push Fit ; Head Shape - Square

Item code: 466282 In production

Specifications

Specifications

Imperial
Metric
Colour Black
Finish Textured
Fitting Style Push Fit
Full Material High Density Polyethylene
Head Shape Square
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 53,87
25 - 124 R 26,94
125 - 249 R 13,47
250 - 2499 R 8,65
2500 - 4999 R 8,22
5000 + R 7,79

Total price:

R 53,87

1 x R 53,87

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Textured
Fitting Style Push Fit
Full Material High Density Polyethylene
Head Shape Square
Material HDPE
Metal Prongs No
Threaded Centre Yes
Compatible Thread Sizes (All) M12
Compatible Wall Thickness Range 1.0 - 2.0 mm | 0.079 in
Compatible Outside Tube Diameter 50.0 mm
Head Diameter 50.0 mm
Head Height 5.0 mm
Insert Height 20.0 mm
Compatible Tube Gauge 1.0-2.0 mm
Maximum Compatible Wall Thickness 2.0 mm