Item code:
461373
Quantity | Unit price |
---|---|
30 - 299 | R 64,8437 |
300 + | R 25,3504 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za and we will respond within 2 working days
Colour | Black |
---|---|
Finish | Polished |
Fitting Style | Push Fit |
Full Material | Nylon |
Head Shape | Round |
Material | Nylon |
Metal Prongs | No |
Threaded Centre | Yes |
Compatible Thread Sizes (All) | M10 |
Compatible Outside Tube Diameter | 40.0 mm |
Compatible Outside Tube Diameter | 1.575 in |
Compatible Tube Gauge | 2.0 |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue