Steel Base Round Insert & Glide - Compatible Outside Tube Diameter - 28.0 mm | 1.102 in ; Insert Height - 19.0 mm | 0.748 in

Item code: 463870 In production

Specifications

Specifications

Imperial
Metric
Colour Black
Finish Polished
Fitting Style Push Fit
Full Material Zinc Plated Steel; Nylon
Head Shape Round
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order any quantity

SKU price information
Quantity Unit price
1 - 99 R 63,2016
100 - 499 R 31,2816
500 - 999 R 15,0192
1000 - 9999 R 8,9464
10000 - 19999 R 8,7662
20000 + R 8,5754
Standard pack: 1000

Order any quantity

Total price:

R 63,20

1 x R 63,2016

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Polished
Fitting Style Push Fit
Full Material Zinc Plated Steel; Nylon
Head Shape Round
Material Steel
Metal Prongs No
Threaded Centre No
Compatible Wall Thickness Range 1.0 - 2.5 mm | 0.098 in
Compatible Outside Tube Diameter 28.0 mm
Head Diameter 28.0 mm
Insert Height 19.0 mm
Maximum Compatible Wall Thickness 2.5 mm
Minimum Compatible Wall Thickness 1.0 mm