Steel Base Round Insert & Glide - Compatible Outside Tube Diameter - 25.0 mm | 0.984 in ; Insert Height - 19.0 mm | 0.748 in

Item code: 463869 In production

Specifications

Specifications

Imperial
Metric
Colour Black
Finish Polished
Fitting Style Push Fit
Full Material Zinc Plated Steel; Nylon
Head Shape Round
See all specs and customise

Pricing and options

Standard pack: 1250

Order any quantity

SKU price information
Quantity Unit price
1 - 124 R 46,48
125 - 624 R 23,24
625 - 1249 R 11,62
1250 - 12499 R 7,46
12500 - 24999 R 7,1
25000 + R 6,72
Standard pack: 1250

Order any quantity

Total price:

R 46,48

1 x R 46,48

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Polished
Fitting Style Push Fit
Full Material Zinc Plated Steel; Nylon
Head Shape Round
Material Steel
Metal Prongs No
Threaded Centre No
Compatible Wall Thickness Range 1.0 - 2.5 mm | 0.098 in
Compatible Outside Tube Diameter 25.0 mm
Head Diameter 25.0 mm
Insert Height 19.0 mm
Maximum Compatible Wall Thickness 2.5 mm
Minimum Compatible Wall Thickness 1.0 mm