Steel Base Round Insert & Glide - Compatible Outside Tube Diameter - 22.0 mm | 0.866 in ; Insert Height - 19.0 mm | 0.748 in

Item code: 463868 3500 In stock - Delivery conditions may apply, visit our FAQs

Specifications

Specifications

Imperial
Metric
Colour Black
Finish Polished
Fitting Style Push Fit
Full Material Zinc Plated Steel; Nylon
Head Shape Round
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 1750

Order any quantity

SKU price information
Quantity Unit price
1 - 174 R 50,1016
175 - 874 R 25,0508
875 - 1749 R 11,6188
1750 - 17499 R 6,997
17500 - 34999 R 6,8558
35000 + R 6,7254
Standard pack: 1750

Order any quantity

Total price:

R 50,10

1 x R 50,1016

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Polished
Fitting Style Push Fit
Full Material Zinc Plated Steel; Nylon
Head Shape Round
Material Steel
Metal Prongs No
Threaded Centre No
Compatible Wall Thickness Range 1.5 - 2.5 mm | 0.098 in
Compatible Outside Tube Diameter 22.0 mm
Head Diameter 22.0 mm
Insert Height 19.0 mm
Maximum Compatible Wall Thickness 2.5 mm
Minimum Compatible Wall Thickness 1.5 mm