Round Inserts & Glides - Felt Base - Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in ; Material - Nylon

Item code: 463879

70 In stock - Delivery conditions may apply, visit our FAQs
Specifications

Specifications

Imperial
Metric
Colour Black
Finish Felt Base
Fitting Style Push Fit
Full Material Nylon
Head Shape Round
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 1500

Order in multiple of 1500

SKU price information
Quantity Unit price
1500 - 24999 R 9,10
25000 + R 8,62
Standard pack: 1500

Order in multiple of 1500

Total price:

R 13 650,00

1500 x R 9,10

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Felt Base
Fitting Style Push Fit
Full Material Nylon
Head Shape Round
Material Nylon
Metal Prongs No
Threaded Centre No
Compatible Wall Thickness Range 1.5 - 2.0 mm | 0.079 in
Base Diameter 25.0 mm
Compatible Outside Tube Diameter 30.0 mm
Head Diameter 30.0 mm
Insert Height 24.5 mm
Maximum Compatible Wall Thickness 2.0 mm
Minimum Compatible Wall Thickness 1.5 mm
Compatible Tube Gauge 1.5-2.0 mm

Recommended Products

Round End Caps - Vinyl - Black Inside Diameter 9.5 mm |...
Round End Caps - Vinyl - Black Inside Diameter 9.5 mm | 0.374 in ...
Round End Caps - Vinyl - Black Inside Diameter 9.5 mm | 0.374 in ; Inside Height 13.0 mm | 0.51...
Scaffolding End Cap - Inside Diameter 48.3 mm | 1.902 in...
Scaffolding End Cap - Inside Diameter 48.3 mm | 1.902 in ; Yellow ...
Scaffolding End Cap - Inside Diameter 48.3 mm | 1.902 in ; Yellow ; 30.0 mm | 1.181 in
Push Fit Feet - Base Height - 4.6 mm | 0.181 in ; Base D...
Push Fit Feet - Base Height - 4.6 mm | 0.181 in ; Base Diameter - ...
Push Fit Feet - Base Height - 4.6 mm | 0.181 in ; Base Diameter - 12.0 mm | 0.472 in ; Colour - ...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Bolt Protection Cap - Compatible Bolt Size - M6; Distanc...
Bolt Protection Cap - Compatible Bolt Size - M6; Distance Across F...
Bolt Protection Cap - Compatible Bolt Size - M6; Distance Across Flats - 9.8 mm | 0.386 in; Push...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in In...
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in Inside Height - 30.0 mm | 1.181 ...
Natural Nylon Anti-Loss Washer Retaining Washer - 3.2 mm...
Natural Nylon Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 i...
Natural Nylon Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 6.0 mm | 0.236 in; Thicknes...
Round Tube Inserts - 22.2 mm | 0.874 in Material - LDPE...
Round Tube Inserts - 22.2 mm | 0.874 in Material - LDPE ; Colour ...
Round Tube Inserts - 22.2 mm | 0.874 in Material - LDPE ; Colour - Black