DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on +27 (0) 11 314 8750 to discuss your requirements.
Full Material | Nylon |
---|---|
Finish | Felt Base |
Colour | Black |
Fitting Style | Push Fit |
Head Shape | Round |
Metal Prongs | No |
Threaded Centre | No |
Base Diameter | 28.0 mm |
Base Diameter | 1.102 in |
Head Diameter | 25.0 mm |
Head Diameter | 0.984 in |
Insert Height | 24.5 mm |
Insert Height | 0.965 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue