Round Inserts & Glides - Felt Base - Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in ; Material - Nylon

Item code: 463848

In production
Add sample +
Print page
SKU price information
Quantity Unit price
1250 - 12499 R 12,27
12500 - 24999 R 11,65
25000 + R 11,04
Standard pack: 1250

Order in multiple of 1250

Total price:

R 15 337.50

1250 x R 12,27

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Felt Base
Fitting Style Push Fit
Full Material Nylon
Head Shape Round
Material Nylon
Metal Prongs No
Threaded Centre No
Compatible Wall Thickness Range 1.5 - 2.0 mm | 0.079 in
Base Diameter 19.0 mm
Compatible Outside Tube Diameter 25.0 mm
Head Diameter 25.0 mm
Insert Height 24.5 mm
Maximum Compatible Wall Thickness 2.0 mm
Minimum Compatible Wall Thickness 1.5 mm
Compatible Tube Gauge 1.5-2.0 mm

Recommended Products