Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Colour H Material d h Type View
R 1,0568 - R 3,7929 Request the lead time here
White
LDPE - PIR
19.0 mm
14.4 mm
1
R 1,0251 - R 2,3629 Request the lead time here
Black
LDPE - PIR
12.7 mm
13.0 mm
1
R 3,3318 - R 7,8397 360 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
28.6 mm
25.0 mm
1
R 1,6885 - R 4,9136 Request the lead time here
White
LDPE - PIR
22.2 mm
17.5 mm
1
R 6,9349 - R 20,262 Request the lead time here
Black
LDPE - PIR
38.1 mm
34.9 mm
1
R 1,6885 - R 4,9136 Request the lead time here
Black
LDPE - PIR
22.2 mm
17.5 mm
1
R 6,0907 - R 12,1461 Request the lead time here
Black
LDPE - PIR
31.7 mm
27.0 mm
1
R 2,0503 - R 5,9626 15600 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
25.4 mm
22.0 mm
1
R 7,6284 - R 24,6788 Request the lead time here
Black
LDPE
50.8 mm
35.5 mm
1
R 5,0655 - R 15,6243 Request the lead time here
Black
40.0 mm
PVC
20.0 mm
33.0 mm
R 2,0503 - R 7,0116 Request the lead time here
Black
LDPE
30.0 mm
R 1,0568 - R 3,2408 2400 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
19.0 mm
14.4 mm
1
R 3,3619 - R 9,1648 Request the lead time here
White
LDPE - PIR
26.9 mm
26.8 mm
1
R 3,2262 - R 6,7908 Request the lead time here
White
23.0 mm
LDPE
24.0 mm
17.0 mm
1
R 8,2767 - R 15,2379 Request the lead time here
White
LDPE - PIR
31.8 mm
27.0 mm
1
R 2,789 - R 5,4326 Request the lead time here
Black
23.0 mm
LDPE
24.0 mm
17.0 mm
1
R 1,2603 - R 3,042 Request the lead time here
White
LDPE - PIR
15.8 mm
13.3 mm
1
R 2,9247 - R 6,073 Request the lead time here
White
22.0 mm
LDPE
22.0 mm
18.0 mm
1
R 15,7394 - R 45,8241 Request the lead time here
Black
LDPE - PIR
76.2 mm
38.0 mm
1
R 7,2968 - R 21,311 Request the lead time here
Black
LDPE - PIR
44.4 mm
27.0 mm
1
  • of 4
Round Ferrule 19.0 mm LDPE - PIR White

10070017

Price Range
R 3,7929 - R 1,0568

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 12.7 mm LDPE - PIR Black

10071144

Price Range
R 2,3629 - R 1,0251

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 28.6 mm LDPE - PIR Black

10082942

Price Range
R 7,8397 - R 3,3318

Stock Levels
360 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE - PIR White

10069998

Price Range
R 4,9136 - R 1,6885

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 38.1 mm LDPE - PIR Black

10092705

Price Range
R 20,262 - R 6,9349

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    34.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE - PIR Black

10070000

Price Range
R 4,9136 - R 1,6885

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 31.7 mm LDPE - PIR Black

10078716

Price Range
R 12,1461 - R 6,0907

Stock Levels
Request the lead time here
Attributes
  • d
    31.7 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 25.4 mm LDPE - PIR Black

10070062

Price Range
R 5,9626 - R 2,0503

Stock Levels
15600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.4 mm
  • h
    22.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 50.8 mm LDPE Black

10093108

Price Range
R 24,6788 - R 7,6284

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    35.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Heavy Duty Round Ferrule 20.0 mm PVC Black

10257234

Price Range
R 15,6243 - R 5,0655

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    40.0 mm
  • h
    33.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 30.0 mm LDPE Black

10257302

Price Range
R 7,0116 - R 2,0503

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 19.0 mm LDPE - PIR Black

10070024

Price Range
R 3,2408 - R 1,0568

Stock Levels
2400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 26.9 mm LDPE - PIR White

10071267

Price Range
R 9,1648 - R 3,3619

Stock Levels
Request the lead time here
Attributes
  • d
    26.9 mm
  • h
    26.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 24.0 mm LDPE White

10246900

Price Range
R 6,7908 - R 3,2262

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 31.8 mm LDPE - PIR White

10084601

Price Range
R 15,2379 - R 8,2767

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 24.0 mm LDPE Black

10246863

Price Range
R 5,4326 - R 2,789

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 15.8 mm LDPE - PIR White

10104606

Price Range
R 3,042 - R 1,2603

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • h
    13.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 22.0 mm LDPE White

10246894

Price Range
R 6,073 - R 2,9247

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    22.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 76.2 mm LDPE - PIR Black

10092835

Price Range
R 45,8241 - R 15,7394

Stock Levels
Request the lead time here
Attributes
  • d
    76.2 mm
  • h
    38.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 44.4 mm LDPE - PIR Black

10092682

Price Range
R 21,311 - R 7,2968

Stock Levels
Request the lead time here
Attributes
  • d
    44.4 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1