Menu Search

Ring Terminal 25.0 mm² M10 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact. Comes with an inspection hole.
Item code:

1443025

In production For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available.

Please contact us on +27 (0) 11 314 8750 to discuss your requirements.

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 25.0 mm²
Inside Diameter 7.1 mm
Length to Hole Center 30.0 mm
Outside Diameter 9.5 mm
Overall Width 16.0 mm
Tube Length 13.5 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us