Menu Search

Ribbed Pipe-End Plugs PCR

In production

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size D H Pipe Diameter View
R 1,6162 - R 2,5141 Request the lead time here
31.4 mm
R 1,7777 - R 2,7654 Request the lead time here
1/2"
31.4 mm
R 2,9629 - R 4,609 Request the lead time here
1"
32.5 mm
30.8 mm
33.7 mm
R 7,2181 - R 11,2281 Request the lead time here
63.0 mm
30.0 mm
63.5 mm
R 1,7232 - R 2,6806 Request the lead time here
31.4 mm
R 0,863 - R 1,3425 Request the lead time here
11.5 mm
R 1,0771 - R 1,6756 Request the lead time here
14.7 mm
20.0 mm
15.0 mm
R 1,9825 - R 3,0838 Request the lead time here
30.8 mm
R 1,4021 - R 2,181 Request the lead time here
17.7 mm
20.0 mm
18.0 mm
R 4,7397 - R 7,3729 Request the lead time here
1 1/4"
41.0 mm
30.8 mm
R 6,5175 - R 10,1383 Request the lead time here
1 1/2"
47.5 mm
25.0 mm
R 10,2345 - R 15,9204 Request the lead time here
2 1/2"
75.0 mm
30.0 mm
R 10,073 - R 15,6691 Request the lead time here
72.7 mm
30.0 mm
73.0 mm
R 3,5029 - R 5,449 Request the lead time here
30.8 mm
R 10,2082 - R 11,3425 Request the lead time here
35.0 mm
R 14,4042 - R 16,0047 Request the lead time here
5 1/2"
35.0 mm
R 16,9587 - R 18,843 Request the lead time here
40.0 mm
R 16,5567 - R 18,3963 Request the lead time here
6"
167.0 mm
35.0 mm
168.3 mm
R 53,9827 - R 59,9808 Request the lead time here
12"
323.0 mm
40.0 mm
323.9 mm
R 1,0668 - R 1,6595 Request the lead time here
20.0 mm
  • of 3
Ribbed Pipe-End Plug 20.0 mm LDPE - PCR Green

20749330

Price Range
R 2,5141 - R 1,6162

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 21.3 mm LDPE - PCR Green

20749347

Price Range
R 2,7654 - R 1,7777

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Nominal Pipe Size
    1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Ribbed Pipe-End Plug 33.7 mm LDPE - PCR Green

20749408

Price Range
R 4,609 - R 2,9629

Stock Levels
Request the lead time here
Attributes
  • D
    32.5 mm
  • H
    30.8 mm
  • Pipe Diameter
    33.7 mm
  • Nominal Pipe Size
    1"
  • Colour
    Green
Ribbed Pipe-End Plug 63.5 mm LDPE - PCR Green

20749491

Price Range
R 11,2281 - R 7,2181

Stock Levels
Request the lead time here
Attributes
  • D
    63.0 mm
  • H
    30.0 mm
  • Pipe Diameter
    63.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 25.0 mm-24.8 mm LDPE - PCR Green

20749361

Price Range
R 2,6806 - R 1,7232

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 10.0 mm LDPE - PCR Green

20749293

Price Range
R 1,3425 - R 0,863

Stock Levels
Request the lead time here
Attributes
  • H
    11.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 15.0 mm LDPE - PCR Green

20749316

Price Range
R 1,6756 - R 1,0771

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    15.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 30.0 mm LDPE - PCR Green

20749392

Price Range
R 3,0838 - R 1,9825

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 18.0 mm LDPE - PCR Green

20749323

Price Range
R 2,181 - R 1,4021

Stock Levels
Request the lead time here
Attributes
  • D
    17.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 42.4 mm-41.3 mm LDPE - PCR Green

20749446

Price Range
R 7,3729 - R 4,7397

Stock Levels
Request the lead time here
Attributes
  • D
    41.0 mm
  • H
    30.8 mm
  • Nominal Pipe Size
    1 1/4"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 48.3 mm-47.5 mm LDPE - PCR Green

20749453

Price Range
R 10,1383 - R 6,5175

Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • H
    25.0 mm
  • Nominal Pipe Size
    1 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 76.2 mm-75.0 mm LDPE - PCR Green

20749514

Price Range
R 15,9204 - R 10,2345

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H
    30.0 mm
  • Nominal Pipe Size
    2 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 73.0 mm LDPE - PCR Green

20749507

Price Range
R 15,6691 - R 10,073

Stock Levels
Request the lead time here
Attributes
  • D
    72.7 mm
  • H
    30.0 mm
  • Pipe Diameter
    73.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 44.5 mm-45.4 mm LDPE - PCR Green

20749583

Price Range
R 5,449 - R 3,5029

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 110.0 mm LDPE - PCR Green

20749637

Price Range
R 11,3425 - R 10,2082

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 152.4 mm LDPE - PCR Green

20749675

Price Range
R 16,0047 - R 14,4042

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Nominal Pipe Size
    5 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Ribbed Pipe-End Plug 193.7 mm LDPE - PCR Green

20749705

Price Range
R 18,843 - R 16,9587

Stock Levels
Request the lead time here
Attributes
  • H
    40.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 168.3 mm LDPE - PCR Green

20749699

Price Range
R 18,3963 - R 16,5567

Stock Levels
Request the lead time here
Attributes
  • D
    167.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    168.3 mm
  • Nominal Pipe Size
    6"
  • Colour
    Green
Ribbed Pipe-End Plug 323.9 mm LDPE - PCR Green

20749743

Price Range
R 59,9808 - R 53,9827

Stock Levels
Request the lead time here
Attributes
  • D
    323.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    323.9 mm
  • Nominal Pipe Size
    12"
  • Colour
    Green
Ribbed Pipe-End Plug 12.0 mm LDPE - PCR Green

20749309

Price Range
R 1,6595 - R 1,0668

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000