466543
DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Rectangular Insert with a ribbed design. Ideal for the most popular sizes and gauges of rectangular tubes. Provides a neat finish and protects the inner part of the tube from the ingress of dirt and other contaminants.
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Finish | Textured |
Colour | Black |
Threaded Centre | No |
Head Length | 35.0 mm |
Head Length | 1.378 in |
Head Width | 15.0 mm |
Head Width | 0.591 in |
Insert Height | 15.0 mm |
Insert Height | 0.591 in |
Commodity Code | 3926909790 |
Compatible Wall Thickness Range | 1.0 - 3.0 mm | 0.039 - 0.118 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue