Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:8.0 mm Square ; Finish - Stainless Steel

Item code: 491903

In production
Specifications

Specifications

Imperial
Metric
Finish Stainless Steel
Material Stainless Steel
Compatible Door Thickness Range 1.8 mm
Grip Range 24.5 mm
Maximum Compatible Door Thickness 1.8 mm
See all specs and customise
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
50 - 499 R 386,65
500 - 999 R 367,31
1000 + R 347,99
Standard pack: 50

Order in multiple of 50

Total price:

R 19 332,50

50 x R 386,65

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Finish Stainless Steel
Material Stainless Steel
Compatible Door Thickness Range 1.8 mm
Grip Range 24.5 mm
Maximum Compatible Door Thickness 1.8 mm
Maximum Grip 24.5 mm
Key Type 8.0 mm Square
Mounting Hole Shape 22.2 x 20.2 mm
Standards IP65

Useful Information


Related products

Latch And Lock Key - Material - Zinc Alloy ; Key Type - ...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - Double Bit...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - Double Bit ; ; Finish - Chrome Plated

Recommended Products

Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Ali...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Alike ; Latch Material - Die Cast...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm Square ; Finish - Stainless S...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Typ...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Non - Re...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Non - Removable Key ; Cam Length - 45....
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key T...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:5.0 mm Double Bit ; Finish - Stainle...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key T...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key Type:8.0 mm Square ; Finish - Stainless S...
Key Latch - Key Type: 6.0 mm Square ; Latch Material: Di...
Key Latch - Key Type: 6.0 mm Square ; Latch Material: Die Cast Zin...
Key Latch - Key Type: 6.0 mm Square ; Latch Material: Die Cast Zinc Alloy ; Maximum Grip : 20.5 ...
Quarter Turn Latches - Pad lockable - Maximum Grip - 18....
Quarter Turn Latches - Pad lockable - Maximum Grip - 18.5 mm | 0.7...
Quarter Turn Latches - Pad lockable - Maximum Grip - 18.5 mm | 0.728 in ; Handle Type - Right Ha...
Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch M...
Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch Material: D...
Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Ty...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:8.0 mm ...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:8.0 mm Square ; Finish - Chrome Plated
Knob Latch - Maximum Compatible Door Thickness: 20.0 mm ...
Knob Latch - Maximum Compatible Door Thickness: 20.0 mm | 0.787 in...
Knob Latch - Maximum Compatible Door Thickness: 20.0 mm | 0.787 in ; Housing Height - 30.0 mm | ...