Key Latch - Maximum Grip - 24.0 mm | 0.945 in ; ; Key Type:Railway ; Finish - Matt

Item code: 860408834E 50 In stock - Delivery conditions may apply, visit our FAQs

Specifications

Specifications

Imperial
Metric
Finish Matt
Material Stainless Steel
Cam Length 45.0 mm
Grip Range 24.0 mm
Maximum Grip 24.0 mm

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 404,8128
50 - 199 R 239,4434
200 + R 174,1368
Standard pack: 50

Order any quantity

Total price:

R 404,81

1 x R 404,8128

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Finish Matt
Material Stainless Steel
Cam Length 45.0 mm
Grip Range 24.0 mm
Maximum Grip 24.0 mm