Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:5.0 mm Double Bit ; Finish - Chrome

Item code: 46111111536002E 246 In stock - Delivery conditions may apply, visit our FAQs

Specifications

Specifications

Imperial
Metric
Finish Chrome
Handle Type Left hand
Material Die Cast Zinc Alloy
Cam Length 45.0 mm
Grip Range 26.5 mm
See all specs and customise

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 221,4912
50 - 249 R 77,857
250 + R 63,3774
Standard pack: 50

Order any quantity

Total price:

R 221,49

1 x R 221,4912

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Finish Chrome
Handle Type Left hand
Material Die Cast Zinc Alloy
Cam Length 45.0 mm
Grip Range 26.5 mm
Maximum Grip 26.5 mm