Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:8.0 mm Triangle ; Finish - Chrome Plated
Specifications
Imperial
|
|
---|---|
Colour | Silver |
Finish | Chrome Plated |
Handle Type | Driver Tool Operated |
Material | Zinc Alloy |
Mounting Orientation | Universal |
See all specs and customise |
Pricing and options
Standard pack:
50
Order any quantity
Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days
Specifications
Imperial
Metric
Colour | Silver |
---|---|
Finish | Chrome Plated |
Handle Type | Driver Tool Operated |
Material | Zinc Alloy |
Mounting Orientation | Universal |
Compatible Door Thickness Range | 1.6 mm |
Grip Range | 8.5 mm |
Maximum Compatible Door Thickness | 1.6 mm |
Maximum Grip | 8.5 mm |
Specifications | IP65, NEMA 4, DIN-EN 61373, DIN-EN 1774 |