Knob Latch - Maximum Compatible Door Thickness: 20.0 mm | 0.787 in ; Housing Height - 30.0 mm | 1.181 in ; Handle Type: Knob ; Finish - Black Powder Coated

Item code: 491459 891 In stock - Delivery conditions may apply, visit our FAQs

Quarter Turn Latch with Wing Knob has an extra long housing. It is ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. It is Black Powder Coated Die Cast Zinc Alloy with a steel Cam. It has a 30.0 mm | 1.181 in grip range

Specifications

Specifications

Imperial
Metric
Cam Material Steel Zinc Plated
Colour Black
Finish Black Powder Coated
Handle Type Knob
Latch Material Die Cast Zinc Alloy
See all specs and customise

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 243,25
50 - 499 R 156,27
500 - 999 R 148,45
1000 + R 140,64
Standard pack: 50

Order any quantity

Total price:

R 243,25

1 x R 243,25

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Cam Material Steel Zinc Plated
Colour Black
Finish Black Powder Coated
Handle Type Knob
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Specifications/Standards (All) IP65, NEMA 4, DIN-EN 1774, RoHS
Maximum Grip 30.0 mm