Knob Latch - Maximum Grip - 26.0 mm | 1.024 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob

Item code: 498160 In production

Specifications

Specifications

Imperial
Metric
Colour Silver
Finish Chrome Plated
Handle Type Wing Knob
Key Type No Key
Latch Material Die Cast Zinc Alloy
See all specs and customise

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 242,88
50 - 249 R 156,03
250 - 499 R 148,23
500 - 749 R 140,43
750 - 999 R 132,63
1000 + R 124,83
Standard pack: 50

Order any quantity

Total price:

R 242,88

1 x R 242,88

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Finish Chrome Plated
Handle Type Wing Knob
Key Type No Key
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Knob Length 45.0 mm
Maximum Grip 26.0 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Mounting Hole Dimensions 22.2 x 20.2 mm | 0.795 in