Knob Latch - Maximum Grip - 8.5 mm | 0.335 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Knob

Item code: 468518 In production

This is a quarter turn latch with a wing knob. It is made of Powder Coat Die Cast Zinc Alloy with a Die Cast Zinc Alloy Cam. It has a 8.5 mm | 0.335 in grip range. These are supplied with a rubber gasket for a good seal.

Specifications

Specifications

Imperial
Metric
Cam Material Steel
Colour Black
Finish Powder Coat
Handle Material Die Cast Zinc Alloy
Handle Type Knob
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 153,51
50 - 499 R 98,61
500 - 999 R 93,69
1000 + R 88,75
Standard pack: 50

Order any quantity

Total price:

R 153,51

1 x R 153,51

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Cam Material Steel
Colour Black
Finish Powder Coat
Handle Material Die Cast Zinc Alloy
Handle Type Knob
Housing Material Zinc Alloy
Latch Material Die Cast Zinc Alloy
Knob Length 45.0 mm
Maximum Grip 8.5 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Mounting Hole Dimensions 22.2 x 20.2 mm | 0.795 in

Useful Information