Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch Material: Polyamide ; ; Handle Type: Knob

Item code: 468337 In production

This is a quarter turn latch with a wing knob. It is made of Polyamide Polyamide with a Polyamide Cam. It has a 18.5 mm | 0.728 in grip range. These are supplied with a rubber gasket for a good seal.

Specifications

Specifications

Imperial
Metric
Cam Material Polyamide
Colour Black
Finish Polyamide
Handle Material Polyamide
Handle Type Knob
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 50

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Cam Material Polyamide
Colour Black
Finish Polyamide
Handle Material Polyamide
Handle Type Knob
Housing Material Polyamide
Latch Material Polyamide
Knob Length 35.0 mm
Maximum Grip 18.5 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Mounting Hole Dimensions 22.2 x 20.2 mm | 0.795 in

Useful Information