L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 106,0498 - R 164,9663 | 37 In stock - Delivery conditions may apply, visit our FAQs |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| R 117,1467 - R 205,0857 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| R 144,3087 - R 224,48 | Request the lead time here |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
|
|
|
|
||
| R 94,232 - R 205,0857 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| R 94,232 - R 205,0857 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| R 112,0768 - R 205,0857 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| R 94,232 - R 205,0857 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| R 120,0611 - R 186,7617 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| R 120,0611 - R 186,7617 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| R 106,0498 - R 164,9663 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| R 125,7744 - R 205,0857 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| R 97,8329 - R 152,1844 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| R 91,5618 - R 101,7353 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| R 99,4104 - R 154,6386 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| R 107,1495 - R 205,0857 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| R 119,3791 - R 132,6435 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| R 118,114 - R 131,2379 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| R 101,1165 - R 112,3515 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| 20062576 | R 125,2845 - R 125,2845 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.335 in
8.5 mm
|
|
| R 97,697 - R 108,5522 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue